??
CAD model selection
EM16MA-BK(0)
HELP_VARIABLE
Part No.
EM16MA-BK
Thread
M 16 x 1.5
Position
GL
8 mm
H
23.0 mm
L
51.1 mm
SW
19 mm
fits to SM-Conduit DN
10 mm
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
The preview does not represent the part configuration anymore.You have to generate a new preview.